readme.txt file for "PMSM Field-Oriented Control with LCD display and control based on MIMXRT1010" installation package
===========================================================
Warning
Please note, when using 24V power the board, J1 should no jumper is connected.

Installation instructions:
==========================
1. The PMSM application package require installation of following tools:
    - IAR Embedded Workbench IDE v8.30.2 or higher
    - FreeMASTER Run-Time Debugging Tool 2.5, --> www.freescale.com/freemaster
2. Follow www.nxp.com/motorcontrol_pmsm or www.nxp.com/motorcontrol for more informations

Documentation:
==========================
1. DRM 148 	- Sensorless PMSM Control Design
            	www.nxp.com/doc/drm148

2. AN 12591 	- PMSM Field-Oriented Control with LCD display and control based on MIMXRT1010
            	www.nxp.com/doc/an12591

3. Users guide 	- PMSM Field-Oriented Control on MIMXRT10xx EVK

4. RTCESL - Motor Control and Power Conversion Libraries - ARM Cortex M7
      		- www.nxp.com/doc/CM7FAMCLIBUG
            	- www.nxp.com/doc/CM7FGDFLIBUG
            	- www.nxp.com/doc/CM7FGFLIBUG
            	- www.nxp.com/doc/CM7FGMCLIBUG
            	- www.nxp.com/doc/CM7FMLIBUG
            	- www.nxp.com/doc/CM7FPCLIBUG
5. www.nxp.com/motorcontrol_pmsm