---------------------------------------------------------------------------------------------------------------------------
NXP Software Content Register

Package:                   evkbimxrt1050_tensorflow_lite_anomaly_detection.zip
Outgoing License:          LA_OPT_NXP_Software License - Production Use, Section 2.3 applies
License Files:             COPYING: LA_OPT_NXP_Software License
Type of content:           Source code
Description and comments:  EIQ sample application
Release Location:          NXP mirror
Origin:                    NXP (proprietary)
---------------------------------------------------------------------------------------------------------------------------                          
CMSIS Version 5             Description: The CMSIS is a vendor-independent hardware abstraction layer
                            for microcontrollers that are based on Arm Cortex processors.
                            Author: ARM
                            License: Apache-2.0
                            Format: Source Code
                            Location: <root>/CMSIS
                            URL: https://github.com/ARM-software/CMSIS_5/

KSDK_Peripheral_Driver      Description: Peripheral drivers are designed for the most common use cases 
                            identified for the underlying hardware block.                        
                            Author: Freescale                                 
                            Version: 2.x.x                                    
                            License: Open Source - BSD-3-Clause               
                            Format: source code                               
                            name: KSDK Peripheral Driver                      
                            Location: <root>/drivers                                  

FlatBuffers                 Description: FlatBuffers is an efficient cross platform serialization library
                            for C++, C#, C, Go, Java, JavaScript, Lobster, Lua, TypeScript, PHP, Python,
                            and Rust. It was originally created at Google for game development and other
                            performance-critical applications.
                            Author: Google
                            License: Apache-2.0
                            Format: Source Code
                            Location: <root>\tensorflow-lite\third_party\flatbuffers\include\flatbuffers
                            URL: https://github.com/google/flatbuffers
                            
Tensorflow                  Description: TensorFlow is an end-to-end open source platform for machine learning.
                            TensorFlow provides stable Python and C++ APIs, as well as non-guaranteed backward
                            compatible API for other languages.
                            Author: Google
                            License: Apache-2.0
                            Format: Source Code, Binary
                            Location: <root>\tensorflow-lite\tensorflow, libs
                            URL: https://github.com/tensorflow/tensorflow/      

---------------------------------------------------------------------------------------------------------------------------