Overview
========
This application implements a custom GATT based Temperature Profile.
To test the service/profile the Kinetis BLE Toolbox application can be used which is available for both Android and iOS.
For more information, please consult the "BLE Demo Applications User's Guide".

Toolchain supported
===================
- IAR Embedded Workbench 8.32.2
- MCUXpresso IDE 10.3.1

Hardware requirements
=====================
- Mini/micro USB cable
- FRDM-KW36 board

Board settings
==============
No special board setting.

Prepare the Demo
================
1.  Connect a mini/micro USB cable between the PC host and the OpenSDA USB port on the board.
3.  Download the program to the target board.
4.  Press the reset button on your board to begin running the demo.

Running the demo
================
Interact with the device using the Kinetis BLE Toolbox or your custom application which supports the implemented BLE profile(s)