/*!
@page middleware_log Middleware Change Log

@section host_sdif Host SDIF driver for MCUXpresso SDK
The current driver version is 2.3.0.

  - 2.3.0
    - Improvements
      - Merged the host controller driver from polling/freertos/interrupt to non_blocking/blocking.
      - Added SDMMC OSA layer to support muxtex access/event/delay.


  - 2.2.14
    - Bug Fixes
      - Fixed uninitialized value Coverity issue.

  - 2.2.13
    - Improvements:
      - Added host reset after the card being powered on for host controller SDIF to fix the DATA_BUSY issue.
      - Removed the SDIF_Reset from SDMMCHOST_Reset.

  - 2.0.0
    - Initial version

*/