![]() |
eRPC API Reference
Rev. 1.7.4
NXP Semiconductors
|
This is the complete list of members for StaticMessageBufferFactory, including all inherited members.
| create(void) | StaticMessageBufferFactory | inlinevirtual |
| createServerBuffer(void) | erpc::MessageBufferFactory | inlinevirtual |
| dispose(MessageBuffer *buf) | StaticMessageBufferFactory | inlinevirtual |
| m_buffers | StaticMessageBufferFactory | protected |
| m_freeBufferBitmap | StaticMessageBufferFactory | protected |
| m_semaphore | StaticMessageBufferFactory | protected |
| MessageBufferFactory(void) | erpc::MessageBufferFactory | inline |
| prepareServerBufferForSend(MessageBuffer *message) | erpc::MessageBufferFactory | virtual |
| StaticMessageBufferFactory(void) | StaticMessageBufferFactory | inline |
| ~MessageBufferFactory(void) | erpc::MessageBufferFactory | inlinevirtual |
| ~StaticMessageBufferFactory(void) | StaticMessageBufferFactory | inlinevirtual |