![]() |
eRPC API Reference
Rev. 1.7.4
NXP Semiconductors
|
This is the complete list of members for erpc::DspiSlaveTransport, including all inherited members.
| DspiSlaveTransport(SPI_Type *spiBaseAddr, uint32_t baudRate, uint32_t srcClock_Hz) | erpc::DspiSlaveTransport | |
| FramedTransport(void) | erpc::FramedTransport | |
| hasMessage(void) | erpc::Transport | inlinevirtual |
| init(void) | erpc::DspiSlaveTransport | virtual |
| m_baudRate | erpc::DspiSlaveTransport | protected |
| m_crcImpl | erpc::FramedTransport | protected |
| m_isInited | erpc::DspiSlaveTransport | protected |
| m_receiveLock | erpc::FramedTransport | protected |
| m_sendLock | erpc::FramedTransport | protected |
| m_spiBaseAddr | erpc::DspiSlaveTransport | protected |
| m_srcClock_Hz | erpc::DspiSlaveTransport | protected |
| receive(MessageBuffer *message) | erpc::FramedTransport | virtual |
| send(MessageBuffer *message) | erpc::FramedTransport | virtual |
| setCrc16(Crc16 *crcImpl) | erpc::FramedTransport | virtual |
| Transport(void) | erpc::Transport | inline |
| ~DspiSlaveTransport(void) | erpc::DspiSlaveTransport | virtual |
| ~FramedTransport(void) | erpc::FramedTransport | virtual |
| ~Transport(void) | erpc::Transport | inlinevirtual |