![]() |
eRPC API Reference
Rev. 1.7.4
NXP Semiconductors
|
| File in erpc_c/setup | Includes file in erpc_c/transports |
|---|---|
| erpc_setup_dspi_master.cpp | erpc_dspi_master_transport.h |
| erpc_setup_dspi_slave.cpp | erpc_dspi_slave_transport.h |
| erpc_setup_mbf_rpmsg.cpp | erpc_rpmsg_lite_base_transport.h |
| erpc_setup_mbf_rpmsg_tty.cpp | erpc_rpmsg_lite_base_transport.h |
| erpc_setup_mu.cpp | erpc_mu_transport.h |
| erpc_setup_rpmsg_lite_master.cpp | erpc_rpmsg_lite_transport.h |
| erpc_setup_rpmsg_lite_remote.cpp | erpc_rpmsg_lite_transport.h |
| erpc_setup_rpmsg_lite_rtos_master.cpp | erpc_rpmsg_lite_rtos_transport.h |
| erpc_setup_rpmsg_lite_rtos_remote.cpp | erpc_rpmsg_lite_rtos_transport.h |
| erpc_setup_rpmsg_tty_rtos_remote.cpp | erpc_rpmsg_tty_rtos_transport.h |
| erpc_setup_serial.cpp | erpc_serial_transport.h |
| erpc_setup_spi_master.cpp | erpc_spi_master_transport.h |
| erpc_setup_spi_slave.cpp | erpc_spi_slave_transport.h |
| erpc_setup_uart_cmsis.cpp | erpc_uart_cmsis_transport.h |