![]() |
eRPC API Reference
Rev. 1.7.4
NXP Semiconductors
|
| ▼Cerpc::ClientManager | Base client implementation |
| Cerpc::ArbitratedClientManager | Client that can share a transport with a server |
| ▼Cerpc::Codec | Abstract serialization encoder/decoder interface |
| Cerpc::BasicCodec | Simple binary serialization format |
| ▼Cerpc::CodecFactory | Abstract interface for codec factory |
| Cerpc::BasicCodecFactory | Basic codec factory implements functions from codec factory |
| Cerpc::Crc16 | Class for compute crc16 |
| Cerpc::MessageBuffer::Cursor | Cursor within a MessageBuffer |
| Cerpc::Mutex::Guard | |
| Cerpc::FramedTransport::Header | Contents of the header that prefixes each message |
| Cerpc::ManuallyConstructed< T > | Allocates static storage for an object |
| Cerpc::MessageBuffer | Represents a memory buffer containing a message |
| ▼Cerpc::MessageBufferFactory | Abstract interface for message buffer factory |
| CDynamicMessageBufferFactory | Dynamic message buffer factory |
| CRPMsgMessageBufferFactory | RPMsg zero copy message buffer factory |
| CRPMsgTTYMessageBufferFactory | RPMsg TTY message buffer factory |
| CStaticMessageBufferFactory | Static Message buffer factory |
| Cerpc::MessageLogger | Logging messages objects used for logging sent/received messages |
| Cerpc::MessageLoggers | Logging messages functionality |
| Cerpc::Mutex | Mutex |
| Cerpc::TransportArbitrator::PendingClientInfo | Request info for a client trying to receive a response |
| Cerpc::RequestContext | Encapsulates all information about a request |
| Cerpc::Semaphore | Simple semaphore class |
| ▼Cerpc::Server | Based server functionality |
| Cerpc::SimpleServer | Based server implementation |
| Cerpc::Service | Abstract interface for service, which can be executed on server side |
| Cerpc::InterThreadBufferTransport::SharedState | |
| Cerpc::StaticQueue< T, elementCount > | Template class which implements static queue as ring buffer |
| Cerpc::StaticQueue< erpc::MessageBuffer, ERPC_DEFAULT_BUFFERS_COUNT > | |
| Cerpc::Thread | Simple thread class |
| ▼Cerpc::Transport | Abstract interface for transport layer |
| ▼Cerpc::FramedTransport | Base class for framed transport layers |
| Cerpc::DspiMasterTransport | Very basic transport to send/receive messages via DSPI |
| Cerpc::DspiSlaveTransport | Very basic transport to send/receive messages via DSPI |
| Cerpc::SerialTransport | Serial transport layer for host PC |
| Cerpc::SpiMasterTransport | Very basic transport to send/receive messages via SPI |
| Cerpc::SpiSlaveTransport | Very basic transport to send/receive messages via SPI |
| Cerpc::TCPTransport | Client side of TCP/IP transport |
| Cerpc::UartTransport | Very basic transport to send/receive messages via UART |
| Cerpc::InterThreadBufferTransport | Very basic transport to send/receive messages between threads |
| Cerpc::MUTransport | Transport that uses Messaging Unit (MU) for interprocessor messaging |
| ▼Cerpc::RPMsgBaseTransport | Transport that other RPMsg transports inherits |
| Cerpc::RPMsgRTOSTransport | Transport that uses RPMsg zero copy RTOS API for interprocessor messaging |
| Cerpc::RPMsgTransport | Transport that uses RPMsg zero copy API for interprocessor messaging |
| Cerpc::RPMsgTTYRTOSTransport | Transport that uses RPMsg zero copy RTOS API for interprocessor messaging |
| Cerpc::RPMsgLinuxTransport | RPMSG Linux transport to send/receive messages through RPMSG endpoints based on https://github.com/NXPmicro/rpmsg-sysfs/tree/0aa1817545a765c200b1b2f9b6680a420dcf9171 implementation |
| Cerpc::TransportArbitrator | Interposer to share transport between client and server |
| Cerpc::TransportFactory | Abstract interface for transport factory |