µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.33.0.0 Copyright (C) 2020 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: feiteng xxx, xxx, LIC=50DR9-NTL6C-MKR27-XQBGS-RM735-GL9TJ Tool Versions: Toolchain: MDK-ARM Professional Version: 5.33.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCLANG\Bin C Compiler: ArmClang.exe V6.15 Assembler: Armasm.exe V6.15 Linker/Locator: ArmLink.exe V6.15 Library Manager: ArmAr.exe V6.15 Hex Converter: FromElf.exe V6.15 CPU DLL: SARMCM3.DLL V5.33.0.0 Dialog DLL: DARMCM1.DLL V1.19.4.0 Target DLL: CMSIS_AGDI.dll V1.32.12.0 Dialog DLL: TARMCM1.DLL V1.14.3.0Project:
C:\LocalData\NXP_work\15_dailywork\LPC51U68 IIC Communication Error Summary\I2C_Transfer_With_Error_Detection\boards\lpcxpresso51u68\driver_examples\i2c\interrupt_b2b_transfer\slave\mdk\i2c_interrupt_b2b_transfer_slave.uvprojx Project File Date: 04/12/2021Output:
*** Using Compiler 'V6.15', folder: 'C:\Keil_v5\ARM\ARMCLANG\Bin' Build target 'i2c_interrupt_b2b_transfer_slave debug' compiling pin_mux.c... compiling board.c... compiling i2c_interrupt_b2b_transfer_slave.c... compiling clock_config.c... compiling fsl_common.c... compiling fsl_i2c.c... compiling fsl_power.c... compiling fsl_clock.c... compiling fsl_gpio.c... compiling fsl_inputmux.c... compiling fsl_flexcomm.c... compiling fsl_usart.c... compiling fsl_reset.c... compiling system_LPC51U68.c... compiling fsl_debug_console.c... compiling fsl_assert.c... compiling usart_adapter.c... compiling fsl_str.c... compiling serial_manager.c... compiling serial_port_uart.c... compiling generic_list.c... linking... Program Size: Code=8356 RO-data=1248 RW-data=4 ZI-data=2236 After Build - User command #1: C:\Keil_v5\/ARM/BIN/ElfDwT.exe debug\i2c_interrupt_b2b_transfer_slave.out BASEADDRESS(0x0) ELFDWT - Signature Creator V1.4.0.0 COPYRIGHT Copyright (C) 2014-2018, ARM Ldt. and ARM Germany GmbH *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xDFFEF695 *** Processing completed, no Errors. "debug\i2c_interrupt_b2b_transfer_slave.out" - 0 Error(s), 0 Warning(s).Software Packages used:
Package Vendor: NXP https://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC51U68_DFP.13.0.0.pack NXP.LPC51U68_DFP.13.0.0 Device Family Pack for LPC51U68Collection of Component include folders:
C:\Users\nxf39687\AppData\Local\Arm\Packs\NXP\LPC51U68_DFP\13.0.0Collection of Component Files used:
Build Time Elapsed: 00:00:02