T3130 29848:097 SEGGER J-Link V6.46 Log File (0002ms, 0542ms total)
T3130 29848:097 DLL Compiled: May 23 2019 17:49:56 (0002ms, 0542ms total)
T3130 29848:097 Logging started @ 2021-09-23 18:59 (0002ms, 0542ms total)
T3130 29848:099 JLINK_SetWarnOutHandler(...) (0000ms, 0542ms total)
T3130 29848:099 JLINK_OpenEx(...)
Firmware: J-Link V10 compiled Jul 23 2021 12:50:15
Hardware: V10.10
S/N: 600109553
Feature(s): RDI, FlashBP, FlashDL, JFlash, GDB
TELNET listener socket opened on port 19021Device "LPC55S69" selected.WEBSRV 
Starting webserver (0065ms, 0607ms total)
T3130 29848:099 WEBSRV Webserver running on local port 19080 (0065ms, 0607ms total)
T3130 29848:099   returns O.K. (0065ms, 0607ms total)
T3130 29848:164 JLINK_GetEmuCaps()  returns 0xB9FF7BBF (0000ms, 0607ms total)
T3130 29848:165 JLINK_TIF_GetAvailable(...) (0000ms, 0607ms total)
T3130 29848:165 JLINK_SetErrorOutHandler(...) (0000ms, 0607ms total)
T3130 29848:165 JLINK_ExecCommand("ProjectFile = "C:\NXP_Work\_GitRepo\_my_git_repo\lpc55s69_usb_audio_format_switch_sdk_2.10\lpc55s69_dev_composite_hid_audio_unified_bm_audio_format_switch\JLinkSettings.ini"", ...). Device "LPC55S69" selected.  returns 0x00 (0008ms, 0615ms total)
T3130 29848:173 JLINK_ExecCommand("Device = LPC55S69JBD100:cm33_core0", ...). Device "LPC55S69" selected.  returns 0x00 (0005ms, 0620ms total)
T3130 29848:178 JLINK_ExecCommand("DisableConnectionTimeout", ...).   returns 0x01 (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetHardwareVersion()  returns 0x18A88 (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetDLLVersion()  returns 64600 (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetFirmwareString(...) (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetDLLVersion()  returns 64600 (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetCompileDateTime() (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetFirmwareString(...) (0000ms, 0620ms total)
T3130 29848:178 JLINK_GetHardwareVersion()  returns 0x18A88 (0000ms, 0620ms total)
T3130 29848:178 JLINK_TIF_Select(JLINKARM_TIF_SWD)  returns 0x00 (0001ms, 0621ms total)
T3130 29848:179 JLINK_SetSpeed(5000) (0000ms, 0621ms total)
T3130 29848:180 JLINK_SetResetType(JLINKARM_RESET_TYPE_NORMAL)  returns JLINKARM_RESET_TYPE_NORMAL (0000ms, 0621ms total)
T3130 29848:180 JLINK_Reset()InitTarget() start J-Link Script File: Executing InitTarget() ******************************************************J-Link script: LPC55xx Cortex-M33 core J-Link script******************************************************DAP-IDCODE:0x002A0000InitTarget() end >0x10B TIF>Found SW-DP with ID 0x6BA02477 >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x28 TIF>Scanning AP map to find all available APs
 >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x21 TIF>AP[1]: Stopped AP scan as end of AP map has been reachedAP[0]: AHB-AP (IDR: 0x84770001)Iterating through AP map to find AHB-AP to use >0x42 TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x21 TIF> >0x42 TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x21 TIF>AP[0]: Core found
AP[0]: AHB-AP ROM base: 0xE00FE000 >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x21 TIF>CPUID register: 0x410FD213. Implementer code: 0x41 (ARM)Found Cortex-M33 r0p3, Little endian. -- Max. mem block: 0x00004598 -- CPU_ReadMem(4 bytes @ 0xE000EDF0) -- CPU_WriteMem(4 bytes @ 0xE000EDF0) -- CPU_ReadMem(4 bytes @ 0xE0002000)FPUnit: 8 code (BP) slots and 0 literal slots -- CPU_ReadMem(4 bytes @ 0xE000EDFC) -- CPU_WriteMem(4 bytes @ 0xE000EDFC)
 -- CPU_ReadMem(4 bytes @ 0xE0001000) -- CPU_WriteMem(4 bytes @ 0xE0001000) -- CPU_ReadMem(4 bytes @ 0xE000ED88) -- CPU_WriteMem(4 bytes @ 0xE000ED88) -- CPU_ReadMem(4 bytes @ 0xE000ED88) -- CPU_WriteMem(4 bytes @ 0xE000ED88) -- CPU_ReadMem(4 bytes @ 0xE000EFB8)Security extension: not implementedCoreSight components:ROMTbl[0] @ E00FE000 -- CPU_ReadMem(16 bytes @ 0xE00FE000) -- CPU_ReadMem(16 bytes @ 0xE00FFFF0) -- CPU_ReadMem(16 bytes @ 0xE00FFFE0)
ROMTbl[0][0]: E00FF000, CID: B105100D, PID: 000BB4C9 ROM TableROMTbl[1] @ E00FF000 -- CPU_ReadMem(16 bytes @ 0xE00FF000) -- CPU_ReadMem(16 bytes @ 0xE000EFF0) -- CPU_ReadMem(16 bytes @ 0xE000EFE0) -- CPU_ReadMem(4 bytes @ 0xE000EFBC) -- CPU_ReadMem(4 bytes @ 0xE000EFCC)ROMTbl[1][0]: E000E000, CID: B105900D, PID: 000BBD21 Cortex-M33 -- CPU_ReadMem(16 bytes @ 0xE0001FF0) -- CPU_ReadMem(16 bytes @ 0xE0001FE0) -- CPU_ReadMem(4 bytes @ 0xE0001FBC) -- CPU_ReadMem(4 bytes @ 0xE0001FCC)
ROMTbl[1][1]: E0001000, CID: B105900D, PID: 000BBD21 DWT -- CPU_ReadMem(16 bytes @ 0xE0002FF0) -- CPU_ReadMem(16 bytes @ 0xE0002FE0) -- CPU_ReadMem(4 bytes @ 0xE0002FBC) -- CPU_ReadMem(4 bytes @ 0xE0002FCC)ROMTbl[1][2]: E0002000, CID: B105900D, PID: 000BBD21 FPB -- CPU_ReadMem(16 bytes @ 0xE0000FF0) -- CPU_ReadMem(16 bytes @ 0xE0000FE0) -- CPU_ReadMem(4 bytes @ 0xE0000FBC) -- CPU_ReadMem(4 bytes @ 0xE0000FCC)ROMTbl[1][3]: E0000000, CID: B105900D, PID: 000BBD21 ITM -- CPU_ReadMem(16 bytes @ 0xE00FF010)
 -- CPU_ReadMem(16 bytes @ 0xE00FF020) -- CPU_ReadMem(16 bytes @ 0xE0040FF0) -- CPU_ReadMem(16 bytes @ 0xE0040FE0) -- CPU_ReadMem(4 bytes @ 0xE0040FBC) -- CPU_ReadMem(4 bytes @ 0xE0040FCC)ROMTbl[0][1]: E0040000, CID: B105900D, PID: 000BBD21 Cortex-M33 -- CPU_ReadMem(16 bytes @ 0xE00FE010) -- CPU_ReadMem(4 bytes @ 0x50000000)Disabling flash programming optimizations: Compare, SkipBlankDataOnProgReset strategy selected in debugger ignored. Performing device specific reset.Reset handler addr: 0x00000214
 -- CPU_ReadMem(4 bytes @ 0xE000EE08) -- CPU_WriteMem(4 bytes @ 0xE0002000) -- CPU_ReadMem(4 bytes @ 0xE000EDFC) -- CPU_ReadMem(4 bytes @ 0xE0001000) -- CPU_ReadMem(4 bytes @ 0xE000EE08) (0351ms, 0972ms total)
T3130 29848:531 JLINK_GetId() >0x0D TIF> >0x21 TIF>  returns 0x6BA02477 (0001ms, 0973ms total)
T3130 29848:534 JLINK_GetFirmwareString(...) (0000ms, 0973ms total)
T3130 29850:121 JLINK_Close() -- CPU_ReadMem(4 bytes @ 0xE0001000) -- CPU_WriteMem(4 bytes @ 0xE0001004) >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x28 TIF> >0x0D TIF> >0x21 TIF> >0x0D TIF> >0x28 TIF> (0010ms, 0983ms total)
T3130 29850:121  (0010ms, 0983ms total)
T3130 29850:121 Closed (0010ms, 0983ms total)