# CROSS COMPILER SETTING
SET(CMAKE_SYSTEM_NAME Generic)
CMAKE_MINIMUM_REQUIRED (VERSION 3.10.0)

# THE VERSION NUMBER
SET (MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION 2)
SET (MCUXPRESSO_CMAKE_FORMAT_MINOR_VERSION 0)

include(ide_overrides.cmake OPTIONAL)

if(CMAKE_SCRIPT_MODE_FILE)
  message("${MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION}")
  return()
endif()


# ENABLE ASM
ENABLE_LANGUAGE(ASM)

SET(CMAKE_STATIC_LIBRARY_PREFIX)
SET(CMAKE_STATIC_LIBRARY_SUFFIX)

SET(CMAKE_EXECUTABLE_LIBRARY_PREFIX)
SET(CMAKE_EXECUTABLE_LIBRARY_SUFFIX)

# CURRENT DIRECTORY
SET(ProjDirPath ${CMAKE_CURRENT_SOURCE_DIR})

SET(EXECUTABLE_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})
SET(LIBRARY_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})


project(mcofd_manager)

set(MCUX_BUILD_TYPES debug release)

set(MCUX_SDK_PROJECT_NAME mcofd_manager.elf)

if (NOT DEFINED SdkRootDirPath)
    SET(SdkRootDirPath ${ProjDirPath}/../../../../..)
endif()

include(${ProjDirPath}/flags.cmake)

include(${ProjDirPath}/config.cmake)

add_executable(${MCUX_SDK_PROJECT_NAME} 
"${ProjDirPath}/../main.c"
"${ProjDirPath}/../user_LPC5xxxx.c"
"${ProjDirPath}/../mco_config/user_mgr_401.c"
"${ProjDirPath}/../mco_config/EDS-FD/entriesandreplies.h"
"${ProjDirPath}/../mco_config/EDS-FD/pimg.h"
"${ProjDirPath}/../mco_config/EDS-FD/stackinit.h"
"${ProjDirPath}/../mco_config/nodecfg.h"
"${ProjDirPath}/../mco_config/procimg.h"
"${ProjDirPath}/../mco_config/user_cbdata.c"
"${ProjDirPath}/../mco_config/user_od.c"
"${ProjDirPath}/../mco_types.h"
"${ProjDirPath}/../mcohw_cfg.h"
"${ProjDirPath}/../mcohw_com_generic.c"
"${ProjDirPath}/../mcohw_LEDs.h"
"${ProjDirPath}/../mcohw_nvol_sim.c"
"${ProjDirPath}/../mco_libcb.c"
"${ProjDirPath}/../board.c"
"${ProjDirPath}/../board.h"
"${ProjDirPath}/../clock_config.c"
"${ProjDirPath}/../clock_config.h"
"${ProjDirPath}/../pin_mux.c"
"${ProjDirPath}/../pin_mux.h"
)

target_include_directories(${MCUX_SDK_PROJECT_NAME} PRIVATE
    ${ProjDirPath}/../mco_config/EDS-FD
    ${ProjDirPath}/../mco_config
    ${ProjDirPath}/..
    ${SdkRootDirPath}/boards/lpcxpresso55s36/canopen_examples
)


include(${SdkRootDirPath}/devices/LPC55S36/all_lib_device.cmake)

IF(NOT DEFINED TARGET_LINK_SYSTEM_LIBRARIES)  
    SET(TARGET_LINK_SYSTEM_LIBRARIES "-lm -lc -lgcc -lnosys")  
ENDIF()  

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--start-group)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE ${TARGET_LINK_SYSTEM_LIBRARIES})

if(CMAKE_BUILD_TYPE STREQUAL debug)
    target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE ${SdkRootDirPath}/middleware/canopen/mcolibs/LPC55xx/mco_manager/libMCOFD_MGR_LPC55xx_SDK.a)
endif(CMAKE_BUILD_TYPE STREQUAL debug)

if(CMAKE_BUILD_TYPE STREQUAL release)
    target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE ${SdkRootDirPath}/middleware/canopen/mcolibs/LPC55xx/mco_manager/libMCOFD_MGR_LPC55xx_SDK.a)
endif(CMAKE_BUILD_TYPE STREQUAL release)

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--end-group)

set_target_properties(${MCUX_SDK_PROJECT_NAME} PROPERTIES ADDITIONAL_CLEAN_FILES "output.map")