# CROSS COMPILER SETTING
SET(CMAKE_SYSTEM_NAME Generic)
CMAKE_MINIMUM_REQUIRED (VERSION 3.10.0)

# THE VERSION NUMBER
SET (MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION 2)
SET (MCUXPRESSO_CMAKE_FORMAT_MINOR_VERSION 0)

include(ide_overrides.cmake OPTIONAL)

if(CMAKE_SCRIPT_MODE_FILE)
  message("${MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION}")
  return()
endif()


# ENABLE ASM
ENABLE_LANGUAGE(ASM)

SET(CMAKE_STATIC_LIBRARY_PREFIX)
SET(CMAKE_STATIC_LIBRARY_SUFFIX)

SET(CMAKE_EXECUTABLE_LIBRARY_PREFIX)
SET(CMAKE_EXECUTABLE_LIBRARY_SUFFIX)

# CURRENT DIRECTORY
SET(ProjDirPath ${CMAKE_CURRENT_SOURCE_DIR})

SET(EXECUTABLE_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})
SET(LIBRARY_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})


project(mc_pmsm_enc)

set(MCUX_BUILD_TYPES debug release)

set(MCUX_SDK_PROJECT_NAME mc_pmsm_enc.elf)

if (NOT DEFINED SdkRootDirPath)
    SET(SdkRootDirPath ${ProjDirPath}/../../../../../..)
endif()

include(${ProjDirPath}/flags.cmake)

include(${ProjDirPath}/config.cmake)

add_executable(${MCUX_SDK_PROJECT_NAME} 
"${SdkRootDirPath}/middleware/motor_control/freemaster/pmsm_float_enc.pmpx"
"${SdkRootDirPath}/middleware/motor_control/docs/PMSMLPC55S36EVK.pdf"
"${SdkRootDirPath}/middleware/motor_control/docs/Release_notes.pdf"
"${ProjDirPath}/../main.c"
"${ProjDirPath}/../m1_pmsm_appconfig.h"
"${ProjDirPath}/../mc_periph_init.c"
"${ProjDirPath}/../pin_mux.c"
"${ProjDirPath}/../pin_mux.h"
"${ProjDirPath}/../clock_config.h"
"${ProjDirPath}/../clock_config.c"
"${ProjDirPath}/../peripherals.h"
"${ProjDirPath}/../peripherals.c"
"${ProjDirPath}/../freemaster_cfg.h"
"${ProjDirPath}/../mc_periph_init.h"
"${SdkRootDirPath}/middleware/motor_control/docs/readme.txt"
"${ProjDirPath}/../board.c"
"${ProjDirPath}/../board.h"
)

target_include_directories(${MCUX_SDK_PROJECT_NAME} PRIVATE
    ${ProjDirPath}/..
)

set_source_files_properties("${ProjDirPath}/../m1_pmsm_appconfig.h" PROPERTIES COMPONENT_CONFIG_FILE "middleware_motor_control_pmsm_float_template")
set_source_files_properties("${ProjDirPath}/../mc_periph_init.c" PROPERTIES COMPONENT_CONFIG_FILE "middleware_motor_control_pmsm_float_template")
set_source_files_properties("${ProjDirPath}/../freemaster_cfg.h" PROPERTIES COMPONENT_CONFIG_FILE "middleware_fmstr_npw_cfg_gen32le")
set_source_files_properties("${ProjDirPath}/../mc_periph_init.h" PROPERTIES COMPONENT_CONFIG_FILE "middleware_motor_control_pmsm_float_template")

include(${SdkRootDirPath}/devices/LPC55S36/all_lib_device.cmake)

IF(NOT DEFINED TARGET_LINK_SYSTEM_LIBRARIES)  
    SET(TARGET_LINK_SYSTEM_LIBRARIES "-lm -lc -lgcc -lnosys")  
ENDIF()  

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--start-group)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE ${TARGET_LINK_SYSTEM_LIBRARIES})

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--end-group)

set_target_properties(${MCUX_SDK_PROJECT_NAME} PROPERTIES ADDITIONAL_CLEAN_FILES "output.map")