EdDSA parameter size definitions for Ed25519. More...
Macros | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIMEP |
| Byte length of the underlying prime p used in Ed25519. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_BASEPOINTORDER |
| Byte length of the base point order n used in Ed25519. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEY |
| Byte length of an Ed25519 private key. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEYDATA |
| Byte length of an Ed25519 private key handle data buffer. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_PUBLICKEY |
| Byte length of an Ed25519 public key. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE |
| Byte length of an Ed25519 signature. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_HASH_PREFIX(contextLen) |
| Byte length of an Ed25519 prefix. More... | |
| #define | MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE_PROTOCOL_DESCRIPTOR(contextLen) |
| Byte length of an Ed25519 signature protocol descriptor. More... | |
EdDSA parameter size definitions for Ed25519.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIMEP |
Byte length of the underlying prime p used in Ed25519.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_BASEPOINTORDER |
Byte length of the base point order n used in Ed25519.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEY |
Byte length of an Ed25519 private key.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PRIVATEKEYDATA |
Byte length of an Ed25519 private key handle data buffer.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_PUBLICKEY |
Byte length of an Ed25519 public key.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE |
Byte length of an Ed25519 signature.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_HASH_PREFIX | ( | contextLen | ) |
Byte length of an Ed25519 prefix.
| #define MCUXCLECC_EDDSA_ED25519_SIZE_SIGNATURE_PROTOCOL_DESCRIPTOR | ( | contextLen | ) |
Byte length of an Ed25519 signature protocol descriptor.