Define the PKC workarea size required by mcuxClEcc APIs. More...
Macros | |
| #define | MCUXCLECC_PKC_WORDSIZE |
| PKC wordsize in ECC component. More... | |
| #define | MCUXCLECC_MAX(value0, value1) |
| Helper macro to get the maximum of two given constants. More... | |
| #define | MCUXCLECC_ALIGN_SIZE_PKC(size) |
| Helper macro to calculate size aligned to PKC word. More... | |
| #define | MCUXCLECC_KEYGEN_WAPKC_SIZE(pByteLen, nByteLen) |
| PKC workarea size (in bytes) for #mcuxClEcc_KeyGen for arbitrary lengths of p and n. More... | |
| #define | MCUXCLECC_SIGN_WAPKC_SIZE(pByteLen, nByteLen) |
| PKC workarea size (in bytes) for #mcuxClEcc_Sign for arbitrary lengths of p and n. More... | |
| #define | MCUXCLECC_VERIFY_WAPKC_SIZE(pByteLen, nByteLen) |
| PKC workarea size (in bytes) for #mcuxClEcc_Verify for arbitrary lengths of p and n. More... | |
| #define | MCUXCLECC_POINTMULT_WAPKC_SIZE(pByteLen, nByteLen) |
| PKC workarea size (in bytes) for #mcuxClEcc_PointMult for arbitrary lengths of p and n. More... | |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE(pByteLen, nByteLen) |
| PKC workarea size (in bytes) for #mcuxClEcc_WeierECC_GenerateDomainParams for arbitrary lengths of p and n. More... | |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE_128 |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE_256 |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE_384 |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE_512 |
| #define | MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE_640 |
Define the PKC workarea size required by mcuxClEcc APIs.
| #define MCUXCLECC_PKC_WORDSIZE |
PKC wordsize in ECC component.
| #define MCUXCLECC_MAX | ( | value0, | |
| value1 | |||
| ) |
Helper macro to get the maximum of two given constants.
| #define MCUXCLECC_ALIGN_SIZE_PKC | ( | size | ) |
Helper macro to calculate size aligned to PKC word.
| #define MCUXCLECC_KEYGEN_WAPKC_SIZE | ( | pByteLen, | |
| nByteLen | |||
| ) |
PKC workarea size (in bytes) for #mcuxClEcc_KeyGen for arbitrary lengths of p and n.
| #define MCUXCLECC_SIGN_WAPKC_SIZE | ( | pByteLen, | |
| nByteLen | |||
| ) |
PKC workarea size (in bytes) for #mcuxClEcc_Sign for arbitrary lengths of p and n.
| #define MCUXCLECC_VERIFY_WAPKC_SIZE | ( | pByteLen, | |
| nByteLen | |||
| ) |
PKC workarea size (in bytes) for #mcuxClEcc_Verify for arbitrary lengths of p and n.
| #define MCUXCLECC_POINTMULT_WAPKC_SIZE | ( | pByteLen, | |
| nByteLen | |||
| ) |
PKC workarea size (in bytes) for #mcuxClEcc_PointMult for arbitrary lengths of p and n.
| #define MCUXCLECC_WEIERECC_GENERATEDOMAINPARAMS_WAPKC_SIZE | ( | pByteLen, | |
| nByteLen | |||
| ) |
PKC workarea size (in bytes) for #mcuxClEcc_WeierECC_GenerateDomainParams for arbitrary lengths of p and n.