Defines the intermediate state sizes of the supported hash algorithms. More...
Macros | |
| #define | MCUXCLELS_HASH_STATE_SIZE_SHA_224 |
| SHA-224 state size: 256 bit (32 bytes) More... | |
| #define | MCUXCLELS_HASH_STATE_SIZE_SHA_256 |
| SHA-256 state size: 256 bit (32 bytes) More... | |
| #define | MCUXCLELS_HASH_STATE_SIZE_SHA_384 |
| SHA-384 state size: 512 bit (64 bytes) More... | |
| #define | MCUXCLELS_HASH_STATE_SIZE_SHA_512 |
| SHA-512 state size: 512 bit (64 bytes) More... | |
Defines the intermediate state sizes of the supported hash algorithms.
| #define MCUXCLELS_HASH_STATE_SIZE_SHA_224 |
SHA-224 state size: 256 bit (32 bytes)
| #define MCUXCLELS_HASH_STATE_SIZE_SHA_256 |
SHA-256 state size: 256 bit (32 bytes)
| #define MCUXCLELS_HASH_STATE_SIZE_SHA_384 |
SHA-384 state size: 512 bit (64 bytes)
| #define MCUXCLELS_HASH_STATE_SIZE_SHA_512 |
SHA-512 state size: 512 bit (64 bytes)