Definitions of state sizes for extration of states of a hash operation. More...
Macros | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_MD5 |
| Defines the state size required for MD5. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA_1 |
| Defines the state size required for SHA-1. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_224 |
| Defines the state size required for SHA2-224. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_256 |
| Defines the state size required for SHA2-256. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_384 |
| Defines the state size required for SHA2-384. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512 |
| Defines the state size required for SHA2-512. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512_224 |
| Defines the state size required for SHA2-512/224. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512_256 |
| Defines the state size required for SHA2-512/256. More... | |
| #define | MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_MAX |
| Defines the max state size required for this component. More... | |
Definitions of state sizes for extration of states of a hash operation.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_MD5 |
Defines the state size required for MD5.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA_1 |
Defines the state size required for SHA-1.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_224 |
Defines the state size required for SHA2-224.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_256 |
Defines the state size required for SHA2-256.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_384 |
Defines the state size required for SHA2-384.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512 |
Defines the state size required for SHA2-512.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512_224 |
Defines the state size required for SHA2-512/224.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_SHA2_512_256 |
Defines the state size required for SHA2-512/256.
| #define MCUXCLHASH_EXPORT_IMPORT_STATE_SIZE_MAX |
Defines the max state size required for this component.