Support for decrementing the secure counter. More...
Macros | |
| #define | MCUX_CSSL_SC_SUB(value) |
Decrement the secure counter with value. More... | |
| #define | MCUX_CSSL_SC_SUB_0x1() |
| Decrement the secure counter with 0x1. More... | |
| #define | MCUX_CSSL_SC_SUB_0x10() |
| Decrement the secure counter with 0x10. More... | |
| #define | MCUX_CSSL_SC_SUB_0x100() |
| Decrement the secure counter with 0x100. More... | |
Support for decrementing the secure counter.
| #define MCUX_CSSL_SC_SUB | ( | value | ) |
Decrement the secure counter with value.
| value | Value with which the secure counter must be decremented. |
| #define MCUX_CSSL_SC_SUB_0x1 | ( | ) |
Decrement the secure counter with 0x1.
| #define MCUX_CSSL_SC_SUB_0x10 | ( | ) |
Decrement the secure counter with 0x10.
| #define MCUX_CSSL_SC_SUB_0x100 | ( | ) |
Decrement the secure counter with 0x100.