ELS header for key derivation. More...
Go to the source code of this file.
Data Structures | |
| union | mcuxClEls_CkdfOption_t |
| Internal command option bit field for CKDF functions. More... | |
| union | mcuxClEls_HkdfOption_t |
| Command option bit field for #mcuxClEls_Hkdf_Rfc5869_Async. More... | |
| union | mcuxClEls_TlsOption_t |
| Internal command option bit field for #mcuxClEls_TlsGenerateMasterKeyFromPreMasterKey_Async, and #mcuxClEls_TlsGenerateMasterKeyFromPreMasterKey_Async. More... | |
Macros | |
| #define | MCUXCLELS_CKDF_DERIVATIONDATA_SIZE |
| Size of CKDF SP800-108 derivation data. More... | |
| #define | MCUXCLELS_CKDF_ALGO_SP800108 |
| Use SP800-108 algorithm. More... | |
| #define | MCUXCLELS_HKDF_RFC5869_DERIVATIONDATA_SIZE |
| Size of HKDF derivation data. More... | |
| #define | MCUXCLELS_HKDF_SP80056C_TARGETKEY_SIZE |
| Size of HKDF SP800-56C derived key. More... | |
| #define | MCUXCLELS_HKDF_VALUE_RTF_DERIV |
| Use RTF as derivation input. More... | |
| #define | MCUXCLELS_HKDF_VALUE_MEMORY_DERIV |
| Use derivation input from system memory. More... | |
| #define | MCUXCLELS_HKDF_ALGO_RFC5869 |
| Use RFC5869 algorithm. More... | |
| #define | MCUXCLELS_HKDF_ALGO_SP80056C |
| Use SP800-56C algorithm. More... | |
| #define | MCUXCLELS_HKDF_RTF_DERIV |
| Use RTF as derivation input. More... | |
| #define | MCUXCLELS_HKDF_SYSTEM_MEMORY_DERIV |
| Use derivation input from system memory. More... | |
| #define | MCUXCLELS_TLS_DERIVATIONDATA_SIZE |
| Size of TLS derivation data. More... | |
| #define | MCUXCLELS_TLS_RANDOM_SIZE |
| Size of random bytes for TLS. More... | |
| #define | MCUXCLELS_TLS_INIT |
| Perform master key generation. More... | |
| #define | MCUXCLELS_TLS_FINALIZE |
| Perform session key generation. More... | |
Functions | |
| MCUXCLELS_API | MCUX_CSSL_FP_PROTECTED_TYPE (mcuxClEls_Status_t) mcuxClEls_Hkdf_Rfc5869_Async(mcuxClEls_HkdfOption_t options |
| Derives a key using the HKDF (HMAC-based key derivation function) according to RFC5869. More... | |
Variables | |
| MCUXCLELS_API mcuxClEls_KeyIndex_t | derivationKeyIdx |
| MCUXCLELS_API mcuxClEls_KeyIndex_t mcuxClEls_KeyIndex_t | targetKeyIdx |
| MCUXCLELS_API mcuxClEls_KeyIndex_t mcuxClEls_KeyIndex_t mcuxClEls_KeyProp_t | targetKeyProperties |
| MCUXCLELS_API mcuxClEls_KeyIndex_t mcuxClEls_KeyIndex_t mcuxClEls_KeyProp_t uint8_t const * | pDerivationData |
| MCUXCLELS_API uint8_t * | pTagetKey |
| MCUXCLELS_API uint8_t uint8_t const size_t | derivationDataLength |
| MCUXCLELS_API mcuxClEls_KeyProp_t | keyProperties |
| MCUXCLELS_API mcuxClEls_KeyProp_t mcuxClEls_KeyIndex_t | keyIdx |
ELS header for key derivation.
This header exposes functions that enable using the ELS for various key derivation commands. The supported key derivation algorithms are CKDF, HKDF, TLS