Command option bit field for #mcuxClEls_EccKeyExchange_Async, for internal use only. More...
#include <mcuxClEls_Ecc.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| Access mcuxClEls_EccKeyExchOption_t word-wise. More... | |
| struct { | |
| uint32_t __pad0__:4 | |
| RFU. More... | |
| uint32_t revf:1 | |
| This field is managed internally. More... | |
| uint32_t __pad1__:8 | |
| RFU. More... | |
| uint32_t extkey:1 | |
| This field is managed internally. More... | |
| uint32_t __pad2__:18 | |
| RFU. More... | |
| } | bits |
| Access mcuxClEls_EccKeyExchOption_t bit-wise. More... | |
Command option bit field for #mcuxClEls_EccKeyExchange_Async, for internal use only.
Bit field to configure mcuxClEls_EccKeyExchOption_t.
| uint32_t mcuxClEls_EccKeyExchOption_t::value |
Accesses the bit field as a full word.
| struct { ... } mcuxClEls_EccKeyExchOption_t::word |
Access mcuxClEls_EccKeyExchOption_t word-wise.
| uint32_t mcuxClEls_EccKeyExchOption_t::__pad0__ |
RFU.
| uint32_t mcuxClEls_EccKeyExchOption_t::revf |
This field is managed internally.
| uint32_t mcuxClEls_EccKeyExchOption_t::__pad1__ |
RFU.
| uint32_t mcuxClEls_EccKeyExchOption_t::extkey |
This field is managed internally.
| uint32_t mcuxClEls_EccKeyExchOption_t::__pad2__ |
RFU.
| struct { ... } mcuxClEls_EccKeyExchOption_t::bits |
Access mcuxClEls_EccKeyExchOption_t bit-wise.