Result type of #mcuxClEls_GetHwVersion. More...
#include <mcuxClEls_Common.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| Access mcuxClEls_HwVersion_t word-wise. More... | |
| struct { | |
| uint32_t revision:4 | |
| Revision number. More... | |
| uint32_t minor:8 | |
| Minor version. More... | |
| uint32_t major:4 | |
| Major version. More... | |
| uint32_t level:4 | |
| Release level version. More... | |
| uint32_t __pad0__:12 | |
| RFU. More... | |
| } | bits |
| Access mcuxClEls_HwVersion_t bit-wise. More... | |
Result type of #mcuxClEls_GetHwVersion.
Contains the ELS version value.
| uint32_t mcuxClEls_HwVersion_t::value |
Accesses the bit field as a full word.
| struct { ... } mcuxClEls_HwVersion_t::word |
Access mcuxClEls_HwVersion_t word-wise.
| uint32_t mcuxClEls_HwVersion_t::revision |
Revision number.
| uint32_t mcuxClEls_HwVersion_t::minor |
Minor version.
| uint32_t mcuxClEls_HwVersion_t::major |
Major version.
| uint32_t mcuxClEls_HwVersion_t::level |
Release level version.
| uint32_t mcuxClEls_HwVersion_t::__pad0__ |
RFU.
| struct { ... } mcuxClEls_HwVersion_t::bits |
Access mcuxClEls_HwVersion_t bit-wise.