Definitions of workarea sizes for the mcuxClOsccaSm3 functions. More...
Macros | |
| #define | MCUXCLOSCCASM3_COMPUTE_CPU_WA_BUFFER_SIZE_SM3 |
| Defines the workarea size required for mcuxClOsccaSm3_compute on SM3. More... | |
| #define | MCUXCLOSCCASM3_COMPUTE_CPU_WA_BUFFER_SIZE_MAX |
| Defines the max workarea size required for mcuxClOsccaSm3_compute. More... | |
| #define | MCUXCLOSCCASM3_INIT_CPU_WA_BUFFER_SIZE |
| Defines the max workarea size required for mcuxClOsccaSm3_init. More... | |
| #define | MCUXCLOSCCASM3_PROCESS_CPU_WA_BUFFER_SIZE_SM3 |
| Defines the workarea size required for mcuxClOsccaSm3_process on SM3. More... | |
| #define | MCUXCLOSCCASM3_PROCESS_CPU_WA_BUFFER_SIZE_MAX |
| Defines the max workarea size required for mcuxClOsccaSm3_process. More... | |
| #define | MCUXCLOSCCASM3_FINISH_CPU_WA_BUFFER_SIZE_SM3 |
| Defines the workarea size required for mcuxClOsccaSm3_finish on SM3. More... | |
| #define | MCUXCLOSCCASM3_FINISH_CPU_WA_BUFFER_SIZE_MAX |
| Defines the max workarea size required for mcuxClOsccaSm3_finish. More... | |
| #define | MCUXCLOSCCASM3_MAX_CPU_WA_BUFFER_SIZE |
| Defines the max workarea size required this component. More... | |
Definitions of workarea sizes for the mcuxClOsccaSm3 functions.
| #define MCUXCLOSCCASM3_COMPUTE_CPU_WA_BUFFER_SIZE_SM3 |
Defines the workarea size required for mcuxClOsccaSm3_compute on SM3.
| #define MCUXCLOSCCASM3_COMPUTE_CPU_WA_BUFFER_SIZE_MAX |
Defines the max workarea size required for mcuxClOsccaSm3_compute.
| #define MCUXCLOSCCASM3_INIT_CPU_WA_BUFFER_SIZE |
Defines the max workarea size required for mcuxClOsccaSm3_init.
| #define MCUXCLOSCCASM3_PROCESS_CPU_WA_BUFFER_SIZE_SM3 |
Defines the workarea size required for mcuxClOsccaSm3_process on SM3.
| #define MCUXCLOSCCASM3_PROCESS_CPU_WA_BUFFER_SIZE_MAX |
Defines the max workarea size required for mcuxClOsccaSm3_process.
| #define MCUXCLOSCCASM3_FINISH_CPU_WA_BUFFER_SIZE_SM3 |
Defines the workarea size required for mcuxClOsccaSm3_finish on SM3.
| #define MCUXCLOSCCASM3_FINISH_CPU_WA_BUFFER_SIZE_MAX |
Defines the max workarea size required for mcuxClOsccaSm3_finish.
| #define MCUXCLOSCCASM3_MAX_CPU_WA_BUFFER_SIZE |
Defines the max workarea size required this component.