Defines all functions of mcuxClOsccaPkc. More...
Data Structures | |
| struct | mcuxClOsccaPkc_State_t |
| Structure of PKC state backup. More... | |
Typedefs | |
| typedef struct mcuxClOsccaPkc_State_t | mcuxClOsccaPkc_State_t |
| Structure of PKC state backup. More... | |
| typedef const struct mcuxClOsccaPkc_FUPEntry * | mcuxClOsccaPkc_PtrFUPEntry_t |
| type of FUP program address. More... | |
Functions | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_Reset) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_Reset(mcuxClOsccaPkc_State_t *state) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_Init) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_Init(mcuxClOsccaPkc_State_t *state) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_SetWordSize) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_SetWordSize(uint32_t redmul) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_GetWordSize) MCUX_CSSL_FP_PROTECTED_TYPE(uint32_t) mcuxClOsccaPkc_GetWordSize(void) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_WaitforFinish) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_WaitforFinish(void) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_SetFupTable) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_SetFupTable(void *pUPTRT) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_Op) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_Op(uint32_t mode | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_StartFupProgram) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_StartFupProgram(mcuxClOsccaPkc_PtrFUPEntry_t fupProgram | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_ComputeNDash) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_ComputeNDash(uint32_t iNiTiXiX) | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_ComputeQSquared) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_ComputeQSquared(uint32_t iQiMiTiX | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_GeneratePointerTable) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_GeneratePointerTable(uint16_t *pOperandsBase | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_MultipleShiftRotate_Index) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_MultipleShiftRotate_Index(uint32_t iModuluss | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_LeadingZeros) MCUX_CSSL_FP_PROTECTED_TYPE(uint32_t) mcuxClOsccaPkc_LeadingZeros(uint8_t *pNum | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_ComputeModInv) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_ComputeModInv(uint32_t iRiIiNiT | |
| MCUX_CSSL_FP_FUNCTION_DECL (mcuxClOsccaPkc_CalcMontInverse) MCUX_CSSL_FP_PROTECTED_TYPE(void) mcuxClOsccaPkc_CalcMontInverse(uint32_t iIiRiNiT | |
Defines all functions of mcuxClOsccaPkc.
| typedef struct mcuxClOsccaPkc_State_t mcuxClOsccaPkc_State_t |
Structure of PKC state backup.
| typedef const struct mcuxClOsccaPkc_FUPEntry* mcuxClOsccaPkc_PtrFUPEntry_t |
type of FUP program address.