Type to control ELS Command CRC. More...
#include <mcuxClEls_Crc.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| struct { | |
| uint32_t reset:1 | |
| Reset the Command CRC to initial value, set by MCUXCLELS_CMD_CRC_RESET. More... | |
| uint32_t enable:1 | |
| Enable/Disable update of Command CRC value by executing commands, set with MCUXCLELS_CMD_CRC_ENABLE / MCUXCLELS_CMD_CRC_DISABLE. More... | |
| uint32_t __pad0__: 30 | |
| RFU. More... | |
| } | bits |
| Access mcuxClEls_CommandCrcConfig_t bit-wise. More... | |
Type to control ELS Command CRC.
| uint32_t mcuxClEls_CommandCrcConfig_t::value |
Accesses the bit field as a full word.
| uint32_t mcuxClEls_CommandCrcConfig_t::reset |
Reset the Command CRC to initial value, set by MCUXCLELS_CMD_CRC_RESET.
| uint32_t mcuxClEls_CommandCrcConfig_t::enable |
Enable/Disable update of Command CRC value by executing commands, set with MCUXCLELS_CMD_CRC_ENABLE / MCUXCLELS_CMD_CRC_DISABLE.
| uint32_t mcuxClEls_CommandCrcConfig_t::__pad0__ |
RFU.
| struct { ... } mcuxClEls_CommandCrcConfig_t::bits |
Access mcuxClEls_CommandCrcConfig_t bit-wise.