Command option bit field for #mcuxClEls_Cipher_Async. More...
#include <mcuxClEls_Cipher.h>
Data Fields | |
| struct { | |
| uint32_t value | |
| Accesses the bit field as a full word. More... | |
| } | word |
| Access mcuxClEls_CipherOption_t word-wise. More... | |
| struct { | |
| uint32_t __pad0__:1 | |
| RFU. More... | |
| uint32_t dcrpt:1 | |
| Define operation mode. More... | |
| uint32_t cphmde:2 | |
| Define cipher mode. More... | |
| uint32_t cphsoe:1 | |
| Define whether the ELS internal cipher state should be extracted to external memory or kept internally. More... | |
| uint32_t cphsie:1 | |
| Define whether an external provided cipher state should be imported from external memory. More... | |
| uint32_t __pad1__:7 | |
| RFU. More... | |
| uint32_t extkey:1 | |
| Define whether an external key from memory or ELS internal key should be used. More... | |
| uint32_t __pad2__:18 | |
| RFU. More... | |
| } | bits |
| Access mcuxClEls_CipherOption_t bit-wise. More... | |
Command option bit field for #mcuxClEls_Cipher_Async.
Bit field to configure #mcuxClEls_Cipher_Async. See MCUXCLELS_CIPHER_ for possible options.
| uint32_t mcuxClEls_CipherOption_t::value |
Accesses the bit field as a full word.
| struct { ... } mcuxClEls_CipherOption_t::word |
Access mcuxClEls_CipherOption_t word-wise.
| uint32_t mcuxClEls_CipherOption_t::__pad0__ |
RFU.
| uint32_t mcuxClEls_CipherOption_t::dcrpt |
Define operation mode.
| uint32_t mcuxClEls_CipherOption_t::cphmde |
Define cipher mode.
| uint32_t mcuxClEls_CipherOption_t::cphsoe |
Define whether the ELS internal cipher state should be extracted to external memory or kept internally.
| uint32_t mcuxClEls_CipherOption_t::cphsie |
Define whether an external provided cipher state should be imported from external memory.
| uint32_t mcuxClEls_CipherOption_t::__pad1__ |
RFU.
| uint32_t mcuxClEls_CipherOption_t::extkey |
Define whether an external key from memory or ELS internal key should be used.
| uint32_t mcuxClEls_CipherOption_t::__pad2__ |
RFU.
| struct { ... } mcuxClEls_CipherOption_t::bits |