![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
| CAlbumArt | Album Art Object |
| CAudioPacketHeader | |
| CAudioSinkPadDeviceIOFuncType | Sink pad device IO functions |
| CAUDSRC_SET_NAME_T | |
| CBufferInfo | Holds buffer information, |
| CCCI_Ctx | CCI Context Structure |
| CCCIDecInfo | Common codec interface information |
| CCeiBitstreamInfo | Bitstream info |
| CCeiEncoderFunctions | Common encoder interface function pointers |
| CCeiOpusConfig | Opus configuration |
| Ccodec_interface_function_table_t | Codec Interface Function Table |
| Cdecoder_callback_FunctionTable_t | This structure is used by the decoder to register the callback APIs |
| CDecoderHandlersType | |
| CELEMENT_PROPERTY_T | Element Property structure |
| CElementAudioProc | VIT sink element's data structure |
| CElementAudioSink | Audio sink element's data structures |
| CElementAudioSrc | |
| CElementDecoder | |
| CElementEncoder | |
| CElementFileSink | |
| CElementFileSrc | |
| CElementInit | |
| CElementMemSink | Memory sink element's data structure |
| CElementMemSrc | |
| CElementNetbufSrc | |
| CElementPropertyLookup | Element index and property |
| CElementVitSink | VIT sink element's data structure |
| Cext_proc_args | Structure for arguments of post processing |
| CEXT_PROCESS_DESC_T | External processing funcion prototypes and arguments |
| CFile_Fs_Rec | File descriptor structure |
| Cfile_meta_data_t | File Metadata Structure |
| CFileDump | |
| CMEMSRC_SET_BUFFER_T | |
| CPacketHeader | PacketHeader |
| CPadSink | |
| CPadSrc | |
| CPCMRtosDeviceInfo | PCM Source device information |
| CPCMSinkDeviceInfo | PCM Sink device information |
| CPipeline | |
| CQUEUE_SET_BUFFER_T | |
| CRawPacketHeader | Raw packet header |
| Cringbuf_t | Ringbuffer structure |
| CSET_BUFFER_DESC_T | Set buffer description |
| CStreamBuffer | Stream buffer information |
| CStreamData | StreamData |
| CStreamElement | Stream Element |
| CSTREAMER_CREATE_PARAM | Streamer Arguments |
| CSTREAMER_MSG_HANDLER_T | |
| CSTREAMER_MSG_T | Streamer Message Type |
| CSTREAMER_T | Streamer Data Structure |
| CStreamerFileSrcConfig | |
| CStreamEvent | |
| CStreamImageType | StreamImageType |
| CStreamMessage | |
| CStreamPad | |
| CStreamQuery | |
| CStreamStringType | StreamStringType |
| CSTRING_DESC_T | String descrtiption |
| CTrackInfo | Track Info Object |