![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
This is the header file for the audio source element of pcmrtos. More...
Data Structures | |
| struct | PCMRtosDeviceInfo |
| PCM Source device information. More... | |
Macros | |
| #define | AUDIO_SRC_BUFFER_NUM 2 |
| Audio source buffer number. | |
| #define | SIZE_ALIGNMENT 32 |
| Buffer size alignment. | |
Functions | |
| AudioSrcStreamErrorType | audio_src_pcmrtos_init_device (ElementAudioSrc *audio_src_element) |
| Audio source pcmrtos device initialization function. More... | |
| AudioSrcStreamErrorType | audio_src_pcmrtos_deinit_device (ElementAudioSrc *audio_src_element) |
| Audio source pcmrtos device deinitialization function. More... | |
| AudioSrcStreamErrorType | audio_src_pcmrtos_read_device (ElementAudioSrc *audio_src_element, uint32_t length, StreamBuffer *buf) |
| Audio source pcmrtos device read function. More... | |
| AudioSrcStreamErrorType | audio_src_pcmrtos_start_device (ElementAudioSrc *audio_src_element) |
| Audio source pcmrtos device start device function. More... | |
| AudioSrcStreamErrorType | audio_src_pcmrtos_stop_device (ElementAudioSrc *audio_src_element) |
| Audio source pcmrtos device stop device function. More... | |
| AudioSrcStreamErrorType audio_src_pcmrtos_init_device | ( | ElementAudioSrc * | audio_src_element | ) |
| audio_src_element | Audio source pointer |
| AudioSrcStreamErrorType audio_src_pcmrtos_deinit_device | ( | ElementAudioSrc * | audio_src_element | ) |
| audio_src_element | Audio source pointer |
| AudioSrcStreamErrorType audio_src_pcmrtos_read_device | ( | ElementAudioSrc * | audio_src_element, |
| uint32_t | length, | ||
| StreamBuffer * | buf | ||
| ) |
| audio_src_element | Audio source pointer |
| length | Length to be read |
| buf | buffer pointer |
| AudioSrcStreamErrorType audio_src_pcmrtos_start_device | ( | ElementAudioSrc * | audio_src_element | ) |
| audio_src_element | Audio source pointer |
| AudioSrcStreamErrorType audio_src_pcmrtos_stop_device | ( | ElementAudioSrc * | audio_src_element | ) |
| audio_src_element | Audio source pointer |