![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
The memory usage of the decoder in bytes is:
| Section | Size |
|---|---|
| .text | 6260 |
| .ro & .const | 342 |
| .bss | 20696 |
| .data | 16 |
The performance of the decoder was measured using the decoder standalone unit test.
| Track type | Duration of track in second | Frame size in bytes | Performance MIPS of codec (in MHz) |
|---|---|---|---|
| 48 kHz, stereo, PCM | 12 s | 4096 | 9.68 MHz |
For all above test cases, test tracks are played through the end without any distortion, glitching, hanging, or crashing.