![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
#include <decoder.h>
Data Fields | |
| PadActivateFunc | src_activate |
| src pad activate handler | |
| PadEventFunc | src_event |
| src pad event handler | |
| PadQueryFunc | src_query |
| src pad query handler | |
| PadActivateFunc | sink_activate |
| sink pad activate handler | |
| PadChainFunc | sink_chain |
| sink chain handler | |
| PadEventFunc | sink_event |
| sink pad event handler | |
| PadProcessFunc | sink_process |
| sink pad event handler | |
Decoder element pad handlers: Those functionalities are decoder pads handlers, and can be provided by sub decoders like mp3, wav, wma, aac etc. They are installed when a property PROP_DECODER_DECODER_TYPE is set.