![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
External processing funcion prototypes and arguments.
#include <streamer_element_properties.h>
Data Fields | |
| int(* | init_func )(void *) |
| Init func pointer. | |
| int(* | proc_func )(void *, void *, int) |
| Process func pointer. | |
| int(* | deinit_func )(void) |
| Deinit func pointer. | |
| void * | arg_ptr |
| Arguments pointer. | |