![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
#include <streamer_api.h>
Data Fields | |
| int8_t * | image_buffer |
| buffer pointer | |
| int8_t | bits_per_pixel |
| bits per pixel | |
| uint32_t | height |
| image height | |
| uint32_t | width |
| image width | |
| size_t | image_size |
| image size | |
Used to hold image data and specify format