![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
Codec Interface Function Table.
#include <codec_interface.h>
Data Fields | |
| codec_get_memory_sizes_function_t | GetMemorySizes |
| get size of required memory for codec | |
| codec_init_function_t | Init |
| Initialization of Codec. | |
| codec_decode_function_t | Decode |
| Decoding of codec. | |
| codec_get_pcm_samples_function_t | GetPcmSamples |
| get pcm samples for codec | |
| codec_reset_function_t | Reset |
| reset codec | |
| codec_file_seek_function_t | FileSeek |
| seek at specific offset | |
| codec_get_io_frame_size_function_t | GetIOFrameSize |
| Get io frame size. | |