![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
This is the complete list of members for erpc::ClientServerCommon, including all inherited members.
| ClientServerCommon(void) | erpc::ClientServerCommon | inline |
| getCodecFactory(void) | erpc::ClientServerCommon | inline |
| getTransport(void) | erpc::ClientServerCommon | inline |
| m_codecFactory | erpc::ClientServerCommon | protected |
| m_messageFactory | erpc::ClientServerCommon | protected |
| m_transport | erpc::ClientServerCommon | protected |
| setCodecFactory(CodecFactory *factory) | erpc::ClientServerCommon | inline |
| setMessageBufferFactory(MessageBufferFactory *factory) | erpc::ClientServerCommon | inline |
| setTransport(Transport *transport) | erpc::ClientServerCommon | inline |
| ~ClientServerCommon(void) | erpc::ClientServerCommon | inline |