![]() |
eRPC Generator (erpcgen)
Rev. 1.11.0
NXP Semiconductors
|
This is the complete list of members for FloatValue, including all inherited members.
| clone() const override | FloatValue | inlinevirtual |
| FloatValue() | FloatValue | inline |
| FloatValue(double value) | FloatValue | inlineexplicit |
| FloatValue(float value) | FloatValue | inlineexplicit |
| FloatValue(const FloatValue &other) | FloatValue | inlineexplicit |
| getSize() const override | FloatValue | inlinevirtual |
| getType() const | Value | inlinevirtual |
| getTypeName() const override | FloatValue | inlinevirtual |
| getValue() const | FloatValue | inline |
| m_value | FloatValue | protected |
| operator double() const | FloatValue | inline |
| operator float() const | FloatValue | inline |
| operator=(const FloatValue &other) | FloatValue | inline |
| operator=(double value) | FloatValue | inline |
| operator=(float value) | FloatValue | inline |
| toString() const override | FloatValue | inlinevirtual |
| Value(value_type_t theType) | Value | inline |
| ~Value() | Value | inlinevirtual |