/*!
@page middleware_log Middleware Change Log
 
@section mbed-crypto Mbed Crypto library for MCUXpresso SDK
  The current version of the Mbed-Crypto library is based on mbedTLS v.3.4.0, released 2023-28-03, snapshot(1873d3bfc2da771672bd8e7e8f41f57e0af77f33) on https://github.com/Mbed-TLS/mbedtls

  - 3.4.0
    - Ported Mbed-Crypto library, based on mbedTLS v.3.4.0, to MCUXpresso SDK. Released 2023-28-03, snapshot(1873d3bfc2da771672bd8e7e8f41f57e0af77f33).

  - 3.3.0
    - Ported Mbed-Crypto library, based on mbedTLS v.3.3.0, to MCUXpresso SDK. Released 2022-12-14, snapshot(8c89224991adff88d53cd380f42a2baa36f91454).

  - 3.2.1
    - Ported Mbed-Crypto library, based on mbedTLS v.3.2.1, to MCUXpresso SDK. Released 2022-07-12, snapshot (869298bffeea13b205343361b7a7daf2b210e33d).

  - 3.1.0
    - Ported Mbed-Crypto library, based on mbedTLS v.3.1.0, to MCUXpresso SDK. Released 2021-12-15, snapshot (d65aeb37349ad1a50e0f6c9b694d4b5290d60e49).

  - 3.0.0
    - Ported Mbed-Crypto library, based on mbedTLS v.3.0.0, to MCUXpresso SDK. Released 2021-07-06, snapshot(8df2f8e7b9c7bb9390ac74bb7bace27edca81a2b).

  - 2.26.0
    - Ported Mbed-Crypto library, based on mbedTLS v.2.26.0, to MCUXpresso SDK. Released 2021-03-12, snapshot(e483a77c85e1f9c1dd2eb1c5a8f552d2617fe400).

  - 2.25.0
    - Ported Mbed-Crypto library, based on mbedTLS v.2.25.0, to MCUXpresso SDK. Released 2020-12-10, snapshot(1c54b5410fd48d6bcada97e30cac417c5c7eea67).

  - 2.23.0
    - Ported Mbed-Crypto library, based on mbedTLS v.2.23.0, to MCUXpresso SDK. Released 2020-08-27, snapshot(848a4e06b375e067552f1a21d4bc69322c673217).
    
  - 2.20.0
    - Ported Mbed-Crypto v3.0.1 to MCUXpresso SDK. Based on the 2020-01-27 snapshot(1146b4e06011b69a6437e6b728f2af043a06ec19).

  - 1.1.0_rev2
    - Added the Casper module acceleration.

  - 1.1.0_rev1
    - Added the HashCrypt module acceleration.

  - 1.1.0
    - Ported Mbed-Crypto v1.1.0 to MCUXpresso SDK. Based on the 2019-06-07 snapshot(47f2de132936905d97a93e2ddf7f5237ab232fbe).
    - Added lpcxpresso55s69 platform.

*/