# CROSS COMPILER SETTING
SET(CMAKE_SYSTEM_NAME Generic)
CMAKE_MINIMUM_REQUIRED (VERSION 3.10.0)

# THE VERSION NUMBER
SET (MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION 2)
SET (MCUXPRESSO_CMAKE_FORMAT_MINOR_VERSION 0)

include(ide_overrides.cmake OPTIONAL)

if(CMAKE_SCRIPT_MODE_FILE)
  message("${MCUXPRESSO_CMAKE_FORMAT_MAJOR_VERSION}")
  return()
endif()


# ENABLE ASM
ENABLE_LANGUAGE(ASM)

SET(CMAKE_STATIC_LIBRARY_PREFIX)
SET(CMAKE_STATIC_LIBRARY_SUFFIX)

SET(CMAKE_EXECUTABLE_LIBRARY_PREFIX)
SET(CMAKE_EXECUTABLE_LIBRARY_SUFFIX)

# CURRENT DIRECTORY
SET(ProjDirPath ${CMAKE_CURRENT_SOURCE_DIR})

SET(EXECUTABLE_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})
SET(LIBRARY_OUTPUT_PATH ${ProjDirPath}/${CMAKE_BUILD_TYPE})


project(usbx_host_hid_mouse)

set(MCUX_BUILD_TYPES debug release)

set(MCUX_SDK_PROJECT_NAME usbx_host_hid_mouse.elf)

if (NOT DEFINED SdkRootDirPath)
    SET(SdkRootDirPath ${ProjDirPath}/../../../../..)
endif()

SET(CMAKE_STATIC_LIBRARY_PREFIX "lib")

SET(CMAKE_STATIC_LIBRARY_SUFFIX ".a")

SET(CMAKE_TRY_COMPILE_TARGET_TYPE STATIC_LIBRARY)

SET(THREADX_ARCH "cortex_m33")

SET(THREADX_TOOLCHAIN "gnu")

SET(UX_USER_FILE ${ProjDirPath}/../ux_user.h)

SET(NX_USER_FILE ${ProjDirPath}/../nx_user.h)

SET(FX_USER_FILE ${ProjDirPath}/../fx_user.h)

SET(TX_USER_FILE ${ProjDirPath}/../tx_user.h)

include(${ProjDirPath}/flags.cmake)

include(${ProjDirPath}/config.cmake)

add_executable(${MCUX_SDK_PROJECT_NAME} 
"${ProjDirPath}/../pin_mux.c"
"${ProjDirPath}/../pin_mux.h"
"${ProjDirPath}/../board_setup.c"
"${ProjDirPath}/../board_setup.h"
"${ProjDirPath}/../usbx_host_hid_mouse.c"
"${ProjDirPath}/../tx_user.h"
"${ProjDirPath}/../fx_user.h"
"${ProjDirPath}/../nx_user.h"
"${ProjDirPath}/../ux_user.h"
"${ProjDirPath}/../board.c"
"${ProjDirPath}/../board.h"
"${ProjDirPath}/../clock_config.c"
"${ProjDirPath}/../clock_config.h"
)

target_include_directories(${MCUX_SDK_PROJECT_NAME} PRIVATE
    ${ProjDirPath}/..
)


include(${SdkRootDirPath}/devices/LPC55S36/all_lib_device.cmake)

add_subdirectory(${SdkRootDirPath}/rtos/azure-rtos/usbx ${SdkRootDirPath}/rtos/azure-rtos/build/libusbx)

add_subdirectory(${SdkRootDirPath}/rtos/azure-rtos/netxduo ${SdkRootDirPath}/rtos/azure-rtos/build/libnetxduo)

add_subdirectory(${SdkRootDirPath}/rtos/azure-rtos/filex ${SdkRootDirPath}/rtos/azure-rtos/build/libfilex)

add_subdirectory(${SdkRootDirPath}/rtos/azure-rtos/threadx ${SdkRootDirPath}/rtos/azure-rtos/build/libthreadx)

IF(NOT DEFINED TARGET_LINK_SYSTEM_LIBRARIES)  
    SET(TARGET_LINK_SYSTEM_LIBRARIES "-lm -lc -lgcc -lnosys")  
ENDIF()  

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--start-group)

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE "azrtos::usbx")
target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE "azrtos::netxduo")
target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE "azrtos::filex")
target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE "azrtos::threadx")

target_link_libraries(${MCUX_SDK_PROJECT_NAME} PRIVATE ${TARGET_LINK_SYSTEM_LIBRARIES})

TARGET_LINK_LIBRARIES(${MCUX_SDK_PROJECT_NAME} PRIVATE -Wl,--end-group)

set_target_properties(${MCUX_SDK_PROJECT_NAME} PROPERTIES ADDITIONAL_CLEAN_FILES "output.map")