Load location options. More...
Macros | |
| #define | MCUXCLKEY_LOADSTATUS_NOTLOADED |
| Key not loaded. More... | |
| #define | MCUXCLKEY_LOADSTATUS_MEMORY |
| Key is loaded to memory. More... | |
| #define | MCUXCLKEY_LOADSTATUS_COPRO |
| Key is loaded to HW IP slot. More... | |
| #define | MCUXCLKEY_LOADSTATUS_KEEPLOADED |
| Do not flush the key after the operation (for Symmetric keys only) More... | |
Load location options.
| #define MCUXCLKEY_LOADSTATUS_NOTLOADED |
Key not loaded.
| #define MCUXCLKEY_LOADSTATUS_MEMORY |
Key is loaded to memory.
| #define MCUXCLKEY_LOADSTATUS_COPRO |
Key is loaded to HW IP slot.
| #define MCUXCLKEY_LOADSTATUS_KEEPLOADED |
Do not flush the key after the operation (for Symmetric keys only)