mcuxClPkc misc macros and definitions More...
Macros | |
| #define | MCUXCLPKC_ROUNDUP_SIZE(byteLen) |
| Round-up a length to a multiple of PKC wordsize. More... | |
| #define | MCUXCLPKC_PACKARGS4(byte3_MSByte, byte2, byte1, byte0_LSByte) |
| Macros for packing 4 8-bit parameters. More... | |
| #define | MCUXCLPKC_PACKARGS2(hi8, lo8) |
| Macros for packing 2 8-bit parameters. More... | |
| #define | MCUXCLPKC_RAM_START_ADDRESS |
| PKC workarea address. More... | |
| #define | MCUXCLPKC_WORDSIZE |
| PKC wordsize in byte. More... | |
mcuxClPkc misc macros and definitions
| #define MCUXCLPKC_ROUNDUP_SIZE | ( | byteLen | ) |
Round-up a length to a multiple of PKC wordsize.
| #define MCUXCLPKC_PACKARGS4 | ( | byte3_MSByte, | |
| byte2, | |||
| byte1, | |||
| byte0_LSByte | |||
| ) |
Macros for packing 4 8-bit parameters.
| #define MCUXCLPKC_PACKARGS2 | ( | hi8, | |
| lo8 | |||
| ) |
Macros for packing 2 8-bit parameters.
| #define MCUXCLPKC_RAM_START_ADDRESS |
PKC workarea address.
| #define MCUXCLPKC_WORDSIZE |
PKC wordsize in byte.