Defines the memory consumption for the mcuxClAead component All work area sizes in bytes are a multiple of CPU wordsize. More...
Macros | |
| #define | MCUXCLAEAD_SIZE_IN_CPUWORDS(size) |
| #define | MCUXCLAEAD_CRYPT_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_CRYPT_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_INIT_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_INIT_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_PROCESS_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_PROCESS_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_PROCESS_ADATA_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_PROCESS_ADATA_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_FINISH_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_FINISH_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_VERIFY_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_VERIFY_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_MAX_CPU_WA_BUFFER_SIZE |
| #define | MCUXCLAEAD_MAX_CPU_WA_BUFFER_SIZE_IN_WORDS |
| #define | MCUXCLAEAD_CONTEXT_SIZE |
| #define | MCUXCLAEAD_WA_SIZE_MAX |
| Define the max workarea size in bytes required for this component. More... | |
| #define | MCUXCLAEAD_WA_SIZE_IN_WORDS_MAX |
Defines the memory consumption for the mcuxClAead component All work area sizes in bytes are a multiple of CPU wordsize.
| #define MCUXCLAEAD_WA_SIZE_MAX |
Define the max workarea size in bytes required for this component.
Work area sizes in bytes are a multiple of CPU wordsize.