Defines all types of mcuxClEls_Ecc. More...
Data Structures | |
| union | mcuxClEls_EccSignOption_t |
| Command option bit field for #mcuxClEls_EccSign_Async Bit field to configure #mcuxClEls_EccSign_Async. More... | |
| union | mcuxClEls_EccVerifyOption_t |
| Command option bit field for #mcuxClEls_EccVerify_Async Bit field to configure mcuxClEls_EccVerifyOption_t. More... | |
| union | mcuxClEls_EccKeyGenOption_t |
| Command option bit field for #mcuxClEls_EccKeyGen_Async Bit field to configure mcuxClEls_EccKeyGenOption_t. More... | |
| union | mcuxClEls_EccKeyExchOption_t |
| Command option bit field for #mcuxClEls_EccKeyExchange_Async, for internal use only. More... | |
Typedefs | |
| typedef uint8_t | mcuxClEls_EccByte_t |
| Data type for ECC parameters in ELS format. More... | |
Defines all types of mcuxClEls_Ecc.
| typedef uint8_t mcuxClEls_EccByte_t |
Data type for ECC parameters in ELS format.
This type will be removed soon.