Modes used by the MAC operations. More...
Variables | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CMAC |
| CMAC mode descriptor. More... | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CMAC |
| CMAC mode. More... | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CBCMAC_NoPadding |
| CBC-MAC mode descriptor without padding. More... | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CBCMAC_NoPadding |
| CBC-MAC mode without padding. More... | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method1 |
| CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 1. More... | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CBCMAC_PaddingISO9797_1_Method1 |
| CBC-MAC mode with ISO/IEC 9797-1 padding method 1. More... | |
| const mcuxClMac_ModeDescriptor_t | mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method2 |
| CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 2. More... | |
| static mcuxClMac_Mode_t | mcuxClMac_Mode_CBCMAC_PaddingISO9797_1_Method2 |
| CBC-MAC mode with ISO/IEC 9797-1 padding method 2. More... | |
Modes used by the MAC operations.
| const mcuxClMac_ModeDescriptor_t mcuxClMac_ModeDescriptor_CMAC |
CMAC mode descriptor.
|
static |
CMAC mode.
| const mcuxClMac_ModeDescriptor_t mcuxClMac_ModeDescriptor_CBCMAC_NoPadding |
CBC-MAC mode descriptor without padding.
|
static |
CBC-MAC mode without padding.
| const mcuxClMac_ModeDescriptor_t mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method1 |
CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 1.
|
static |
CBC-MAC mode with ISO/IEC 9797-1 padding method 1.
| const mcuxClMac_ModeDescriptor_t mcuxClMac_ModeDescriptor_CBCMAC_PaddingISO9797_1_Method2 |
CBC-MAC mode descriptor with ISO/IEC 9797-1 padding method 2.
|
static |
CBC-MAC mode with ISO/IEC 9797-1 padding method 2.