Functions of mcuxCsslParamIntegrity component. More...
Functions | |
| mcuxCsslParamIntegrity_Checksum_t | mcuxCsslParamIntegrity_Protect (size_t nargs,...) |
| Calculates a parameter checksum. More... | |
| MCUX_CSSL_FP_PROTECTED_TYPE (mcuxCsslParamIntegrity_Checksum_t) mcuxCsslParamIntegrity_Validate(mcuxCsslParamIntegrity_Checksum_t chk | |
| Verifies the correctness of a parameter checksum. More... | |
Variables | |
| size_t | nargs |
Functions of mcuxCsslParamIntegrity component.
| mcuxCsslParamIntegrity_Checksum_t mcuxCsslParamIntegrity_Protect | ( | size_t | nargs, |
| ... | |||
| ) |
Calculates a parameter checksum.
| nargs | The number of parameters to be protected. |
| ... | The parameters that should be protected. Note that parameters bigger than a single machine word are not supported. |
| MCUX_CSSL_FP_PROTECTED_TYPE | ( | mcuxCsslParamIntegrity_Checksum_t | ) |
Verifies the correctness of a parameter checksum.
Deprecated type for mcuxClSession protected status codes.
Deprecated type for RSA protected status codes.
Deprecated type for error codes used by code-flow protected PKC component functions.
Deprecated type for error codes used by code-flow protected mcuxClMemory component functions.
Deprecated type for error codes used by code-flow protected Math component functions.
Deprecated type for Key component error codes, returned by functions with code-flow protection.
Deprecated type for ELS driver protected status codes.
Deprecated type for mcuxClEcc component return codes.
| chk | The parameter checksum. |
| nargs | The number of parameters to be protected. |
| ... | The parameters that were used to calculate the parameter checksum. Note that parameters bigger than a single machine word are not supported. |
| MCUXCSSLPARAMINTEGRITY_CHECK_VALID | The parameter checksum was correct. |
| MCUXCSSLPARAMINTEGRITY_CHECK_INVALID | The parameter checksum was incorrect. |