Include file for constant time memory compare function. More...
#include <stdint.h>#include <mcuxCsslParamIntegrity.h>#include <mcuxCsslFlowProtection.h>#include <mcuxCsslFlowProtection_FunctionIdentifiers.h>Go to the source code of this file.
Functions | |
| MCUX_CSSL_FP_PROTECTED_TYPE (mcuxCsslMemory_Status_t) mcuxCsslMemory_Compare(mcuxCsslParamIntegrity_Checksum_t chk | |
Compares the two memory regions lhs and rhs. More... | |
Variables | |
| void const * | pLhs |
| void const void const * | pRhs |
| void const void const size_t | length |
Include file for constant time memory compare function.