Defines block sizes used by the supported hash algorithms. More...
Macros | |
| #define | MCUXCLELS_HASH_BLOCK_SIZE_SHA_224 |
| SHA-224 output size: 512 bit (64 bytes) More... | |
| #define | MCUXCLELS_HASH_BLOCK_SIZE_SHA_256 |
| SHA-256 output size: 512 bit (64 bytes) More... | |
| #define | MCUXCLELS_HASH_BLOCK_SIZE_SHA_384 |
| SHA-384 output size: 1024 bit (128 bytes) More... | |
| #define | MCUXCLELS_HASH_BLOCK_SIZE_SHA_512 |
| SHA-512 output size: 1024 bit (128 bytes) More... | |
Defines block sizes used by the supported hash algorithms.
| #define MCUXCLELS_HASH_BLOCK_SIZE_SHA_224 |
SHA-224 output size: 512 bit (64 bytes)
| #define MCUXCLELS_HASH_BLOCK_SIZE_SHA_256 |
SHA-256 output size: 512 bit (64 bytes)
| #define MCUXCLELS_HASH_BLOCK_SIZE_SHA_384 |
SHA-384 output size: 1024 bit (128 bytes)
| #define MCUXCLELS_HASH_BLOCK_SIZE_SHA_512 |
SHA-512 output size: 1024 bit (128 bytes)