| CmcuxClEcc_DomainParam_t | Parameter structure of elliptic curve of the form, y^2 = x^3 + a*x + b modulo prime p |
| CmcuxClEcc_KeyGen_Param_t | Parameter structure for function #mcuxClEcc_KeyGen |
| CmcuxClEcc_PointMult_Param_t | Parameter structure for function #mcuxClEcc_PointMult |
| CmcuxClEcc_Sign_Param_t | Parameter structure for function #mcuxClEcc_Sign |
| CmcuxClEcc_Verify_Param_t | Parameter structure for function #mcuxClEcc_Verify |
| CmcuxClEcc_Weier_BasicDomainParams_t | Structure to define basic custom domain parameters for (short) Weierstrass curves with cofactor 1 |
| CmcuxClEls_AeadOption_t | Command option bit field for #mcuxClEls_Aead_Init_Async, #mcuxClEls_Aead_UpdateAad_Async, #mcuxClEls_Aead_UpdateData_Async and #mcuxClEls_Aead_Finalize_Async |
| CmcuxClEls_CipherOption_t | Command option bit field for #mcuxClEls_Cipher_Async |
| CmcuxClEls_CkdfOption_t | Internal command option bit field for CKDF functions |
| CmcuxClEls_CmacOption_t | Command option bit field for #mcuxClEls_Cmac_Async |
| CmcuxClEls_EccKeyExchOption_t | Command option bit field for #mcuxClEls_EccKeyExchange_Async, for internal use only |
| CmcuxClEls_EccKeyGenOption_t | Command option bit field for #mcuxClEls_EccKeyGen_Async Bit field to configure mcuxClEls_EccKeyGenOption_t |
| CmcuxClEls_EccSignOption_t | Command option bit field for #mcuxClEls_EccSign_Async Bit field to configure #mcuxClEls_EccSign_Async |
| CmcuxClEls_EccVerifyOption_t | Command option bit field for #mcuxClEls_EccVerify_Async Bit field to configure mcuxClEls_EccVerifyOption_t |
| CmcuxClEls_HashOption_t | Command option bit field for #mcuxClEls_Hash_Async and #mcuxClEls_Hash_ShaDirect |
| CmcuxClEls_HkdfOption_t | Command option bit field for #mcuxClEls_Hkdf_Rfc5869_Async |
| CmcuxClEls_HmacOption_t | Command option bit field for #mcuxClEls_Hmac_Async |
| CmcuxClEls_HwConfig_t | Result type of #mcuxClEls_GetHwConfig |
| CmcuxClEls_HwState_t | Result type of #mcuxClEls_GetHwState |
| CmcuxClEls_HwVersion_t | Result type of #mcuxClEls_GetHwVersion |
| CmcuxClEls_InterruptOptionEn_t | Command option type for #mcuxClEls_SetIntEnableFlags and #mcuxClEls_GetIntEnableFlags |
| CmcuxClEls_InterruptOptionRst_t | Type to control which ELS interrupts should be reset when calling #mcuxClEls_ResetIntFlags |
| CmcuxClEls_InterruptOptionSet_t | Type to control which ELS interrupts should be set when calling #mcuxClEls_SetIntFlags |
| CmcuxClEls_KeyImportOption_t | Command option bit field for #mcuxClEls_KeyImport_Async |
| CmcuxClEls_KeyProp_t | Type for ELS key store key properties |
| CmcuxClEls_TlsOption_t | Internal command option bit field for #mcuxClEls_TlsGenerateMasterKeyFromPreMasterKey_Async, and #mcuxClEls_TlsGenerateMasterKeyFromPreMasterKey_Async |
| CmcuxClPkc_State_t | Structure of PKC state backup |
| CmcuxClRandom_Config | Random config structure |
| CmcuxClRsa_Key | Structure type for Rsa key, specifying key type and key entries |
| CmcuxClRsa_KeyEntry_t | Structure type for Rsa key entries, specifying key entry length and data |
| CmcuxClSession_Descriptor | Type for mcuxClSession Descriptor |
| CmcuxClSession_SecurityContext | Type for mcuxClSession security context |
| CmcuxClSession_WorkArea | Type for mcuxClSession workareas flags |
| Cpsa_driver_aead_context_t | |
| Cpsa_driver_cipher_context_t | |
| Cpsa_driver_hash_context_t | |
| Cpsa_driver_mac_context_t |