MP3 decoder features
- MP3 decoder supports mpeg-1, mpeg-2, mpeg-2.5.
- All MP3 features supported , including joint stereo, mid-side stereo, intensity stereo, and dual channel.
- Supported sampling rate: 8 kHz, 11.025 kHz, 12 kHz, 16 kHz, 22.50 kHz, 24 kHz, 32 kHz, 44.1 kHz and 48 kHz.
- Supported channel: stereo and mono
- Supported bits per samples: 16 bit
- Supported bit rate: 8, 16, 24, 32, 40, 48, 56, 64, 80, 96, 112, 128, 144, 160, 176, 192, 224, 256, 320, 384, 416, and 448.
Performance
Memory information
The memory usage of the decoder (data obtained from IAR compiler) in bytes is:
- Code/flash = 26884 + 18372 = 45256
- RAM = 16200
| Section | Size |
| .text | 26884 |
| .ro & .const | 18372 |
| .bss | 16200 |
CPU usage
The performance of the decoder was measured using the real hardware platform (RT1060).
- CPU core clock in MHz: 600.
| Track type | Duration of track in second | Frame size in bytes | Performance MIPS of codec (in MHz) |
| 320 Kbps, 44.1 kHz, stereo | 358 s | 2304 | ~24 MHz |
| 192 Kbps, 48 kHz, stereo | 10 s | 2304 | ~18 MHz |