|
|
#define | PROP_ELEMENT_MASK (0xFF00) |
| |
|
#define | PROP_FILESRC_MASK 0x100 |
| |
|
#define | PROP_FILESRC_SET_LOCATION 0x100 |
| |
|
#define | PROP_FILESRC_SET_CHUNK_SIZE 0x101 |
| |
|
#define | PROP_FILESRC_GET_CHUNK_SIZE 0x102 |
| |
|
#define | PROP_FILESRC_SET_FILE_TYPE 0x103 |
| |
|
#define | PROP_FILESRC_SET_SAMPLE_RATE 0x104 |
| |
|
#define | PROP_FILESRC_SET_NUM_CHANNELS 0x105 |
| |
|
#define | PROP_FILESRC_SET_BIT_WIDTH 0x106 |
| |
|
#define | PROP_AUDIOSRC_MASK 0x200 |
| |
|
#define | PROP_AUDIOSRC_SET_DEVICE_TYPE 0x200 |
| |
|
#define | PROP_AUDIOSRC_SET_CHUNK_SIZE 0x201 |
| |
|
#define | PROP_AUDIOSRC_SET_SAMPLE_RATE 0x202 |
| |
|
#define | PROP_AUDIOSRC_GET_CHUNK_SIZE 0x203 |
| |
|
#define | PROP_AUDIOSRC_SET_DEVICE_NAME 0x204 |
| |
|
#define | PROP_AUDIOSRC_SET_CONTINUOUS_READ 0x205 |
| |
|
#define | PROP_AUDIOSRC_SET_DUMMY_TX_ENABLE 0x206 |
| |
|
#define | PROP_AUDIOSRC_SET_NUM_CHANNELS 0x207 |
| |
|
#define | PROP_AUDIOSRC_SET_BITS_PER_SAMPLE 0x208 |
| |
|
#define | PROP_AUDIOSRC_SET_FRAME_MS 0x209 |
| |
|
#define | PROP_MEMSRC_MASK 0x300 |
| |
|
#define | PROP_MEMSRC_SET_BUFF 0x300 |
| |
|
#define | PROP_MEMSRC_SET_CHUNK_SIZE 0x301 |
| |
|
#define | PROP_MEMSRC_GET_CHUNK_SIZE 0x302 |
| |
|
#define | PROP_MEMSRC_SET_MEM_TYPE 0x303 |
| |
|
#define | PROP_DECODER_MASK 0x400 |
| |
|
#define | PROP_DECODER_DECODER_TYPE 0x400 |
| |
|
#define | PROP_DECODER_PARSE_TAG 0x401 |
| |
|
#define | PROP_AUDIOSINK_MASK 0x700 |
| |
|
#define | PROP_AUDIOSINK_DEVICE_DRIVER_TYPE 0x700 |
| |
|
#define | PROP_AUDIOSINK_TIME_UPDATE_MS 0x701 |
| |
|
#define | PROP_AUDIOSINK_DEVICE_DRIVER_STRING_NAME 0x702 |
| |
|
#define | PROP_AUDIOSINK_BUFFER_USE_CHUNK_SIZE 0x703 |
| |
|
#define | PROP_AUDIOSINK_SET_VOLUME 0x704 |
| |
|
#define | PROP_FILESINK_MASK 0x800 |
| |
|
#define | PROP_FILESINK_LOCATION 0x800 |
| |
|
#define | PROP_FILESINK_RAW_WRITE_MODE 0x801 |
| |
|
#define | PROP_MEMSINK_MASK 0x900 |
| |
|
#define | PROP_MEMSINK_BUFFER_DESC 0x900 |
| |
|
#define | PROP_MEMSINK_RAW_WRITE_MODE 0x901 |
| |
|
#define | PROP_NETBUFSRC_MASK 0xa00 |
| |
|
#define | PROP_NETBUFSRC_SET_CALLBACK 0xa00 |
| |
|
#define | PROP_VITSINK_MASK 0xb00 |
| |
|
#define | PROP_VITSINK_FPOINT 0xb00 |
| |
|
#define | PROP_AUDIO_PROC_MASK 0xc00 |
| |
|
#define | PROP_AUDIO_PROC_FUNCPTR 0xc00 |
| |
|
#define | PROP_ENCODER_MASK 0xd00 |
| |
|
#define | PROP_ENCODER_CHUNK_SIZE 0xd00 |
| |
|
#define | PROP_ENCODER_TYPE 0xd01 |
| |
|
#define | PROP_ENCODER_CONFIG 0xd02 |
| |
|
#define | PROP_ENCODER_BITSTREAMINFO 0xd03 |
| |
This header file contains all the element properties. To set any element property, streamer_set_property function can be used. To get any property value, streamer_get_property function can be used.