![]() |
Maestro Audio Framework v 1.5
NXP Semiconductors
|
PCM Sink device information.
#include <audio_sink_pcmrtos.h>
Data Fields | |
| pcm_rtos_t * | pcm_handle |
| Pointer to pcm handle | |
| char * | unaligned_buf [AUDIO_SINK_BUFFER_NUM] |
| Pointers to unaligned audio buffers. | |
| char * | audbuf [AUDIO_SINK_BUFFER_NUM] |
| Pointers to aligned audio buffers. | |
| uint32_t | alloc_size |
| Unaligned_buf allocated size. | |
| uint32_t | input_size |
| Input size. | |
| uint8_t | input_index |
| Input index. | |
| uint8_t | device_state |
| Device state. | |
| bool | init_params_done |
| Initialization done flag. | |
| bool | resample |
| Resampling flag. | |