![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
This is the complete list of members for erpc::SpiMasterTransport, including all inherited members.
| FramedTransport(void) | erpc::FramedTransport | |
| getCrc16() override | erpc::FramedTransport | virtual |
| hasMessage(void) | erpc::Transport | inlinevirtual |
| init(void) | erpc::SpiMasterTransport | virtual |
| m_baudRate | erpc::SpiMasterTransport | protected |
| m_crcImpl | erpc::FramedTransport | protected |
| m_receiveLock | erpc::FramedTransport | protected |
| m_sendLock | erpc::FramedTransport | protected |
| m_spiBaseAddr | erpc::SpiMasterTransport | protected |
| m_srcClock_Hz | erpc::SpiMasterTransport | protected |
| receive(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| send(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| setCrc16(Crc16 *crcImpl) override | erpc::FramedTransport | virtual |
| SpiMasterTransport(SPI_Type *spiBaseAddr, uint32_t baudRate, uint32_t srcClock_Hz) | erpc::SpiMasterTransport | |
| Transport(void) | erpc::Transport | inline |
| ~FramedTransport(void) | erpc::FramedTransport | virtual |
| ~SpiMasterTransport(void) | erpc::SpiMasterTransport | virtual |
| ~Transport(void) | erpc::Transport | inlinevirtual |