![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
This is the complete list of members for erpc::UartTransport, including all inherited members.
| FramedTransport(void) | erpc::FramedTransport | |
| getCrc16() override | erpc::FramedTransport | virtual |
| hasMessage(void) | erpc::Transport | inlinevirtual |
| init(void) | erpc::UartTransport | virtual |
| m_crcImpl | erpc::FramedTransport | protected |
| m_receiveLock | erpc::FramedTransport | protected |
| m_rxSemaphore | erpc::UartTransport | protected |
| m_sendLock | erpc::FramedTransport | protected |
| m_txSemaphore | erpc::UartTransport | protected |
| m_uartDrv | erpc::UartTransport | protected |
| receive(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| rx_cb(void) | erpc::UartTransport | |
| send(MessageBuffer *message) override | erpc::FramedTransport | virtual |
| setCrc16(Crc16 *crcImpl) override | erpc::FramedTransport | virtual |
| Transport(void) | erpc::Transport | inline |
| tx_cb(void) | erpc::UartTransport | |
| UartTransport(ARM_DRIVER_USART *uartDrv) | erpc::UartTransport | explicit |
| ~FramedTransport(void) | erpc::FramedTransport | virtual |
| ~Transport(void) | erpc::Transport | inlinevirtual |
| ~UartTransport(void) | erpc::UartTransport | virtual |