![]() |
eRPC API Reference
Rev. 1.11.0
NXP Semiconductors
|
This graph shows which files directly or indirectly include this file:Go to the source code of this file.
Macros | |
Threading model options | |
| #define | ERPC_ALLOCATION_POLICY_DYNAMIC |
| Dynamic allocation policy. | |
| #define | ERPC_ALLOCATION_POLICY_STATIC |
| Static allocation policy. | |
| #define | ERPC_THREADS_NONE |
| No threads. | |
| #define | ERPC_THREADS_PTHREADS |
| POSIX pthreads. | |
| #define | ERPC_THREADS_FREERTOS |
| FreeRTOS. | |
| #define | ERPC_THREADS_ZEPHYR |
| ZEPHYR. | |
| #define | ERPC_THREADS_MBED |
| Mbed OS. | |
| #define | ERPC_THREADS_WIN32 |
| WIN32. | |
| #define | ERPC_THREADS_THREADX |
| THREADX. | |
| #define | ERPC_NOEXCEPT_DISABLED |
| Disabling noexcept feature. | |
| #define | ERPC_NOEXCEPT_ENABLED |
| Enabling noexcept feature. | |
| #define | ERPC_NESTED_CALLS_DISABLED |
| No nested calls support. | |
| #define | ERPC_NESTED_CALLS_ENABLED |
| Nested calls support. | |
| #define | ERPC_NESTED_CALLS_DETECTION_DISABLED |
| Nested calls detection disabled. | |
| #define | ERPC_NESTED_CALLS_DETECTION_ENABLED |
| Nested calls detection enabled. | |
| #define | ERPC_MESSAGE_LOGGING_DISABLED |
| Trace functions disabled. | |
| #define | ERPC_MESSAGE_LOGGING_ENABLED |
| Trace functions enabled. | |
| #define | ERPC_TRANSPORT_MU_USE_MCMGR_DISABLED |
| Do not use MCMGR for MU ISR management. | |
| #define | ERPC_TRANSPORT_MU_USE_MCMGR_ENABLED |
| Use MCMGR for MU ISR management. | |
| #define | ERPC_PRE_POST_ACTION_DISABLED |
| Pre post shim callbacks functions disabled. | |
| #define | ERPC_PRE_POST_ACTION_ENABLED |
| Pre post shim callback functions enabled. | |
| #define | ERPC_PRE_POST_ACTION_DEFAULT_DISABLED |
| Pre post shim default callbacks functions disabled. | |
| #define | ERPC_PRE_POST_ACTION_DEFAULT_ENABLED |
| Pre post shim default callback functions enabled. | |